(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings, clamp-on type. The torque is transmitted through the toothed spacer. It has excellent flexibility.
Part Number
Configured Part Number is shown.
MSF-16-4-6.35
Part Number |
---|
MSF-16-4-6.35 |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Feature | Vibration Absorption | Category | Coupling body |
Allowable Angular Misalignment(deg) | 2 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Allowable Lateral Misalignment(mm) | 0.2 |
Buffer Part Material | Polyurethane | Operating Temperature Range(℃) | -20::60 | Construction | Set Screw Type |
Please check the type/dimensions/specifications of the part MSF-16-4-6.35 in the Flexible Couplings - Oldham type, clamp-on type, serrated spacer. series.
Part Number |
---|
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-7-BT |
MSF-16-4-7-BT |
MSF-16-4-8 |
MSF-16-5-5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy