(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible disc couplings, high torsional rigidity. Zero backlash. Selectable stainless steel or duraluminium material.
Part Number
Configured Part Number is shown.
XBS-82C5-28-32
Part Number |
---|
XBS-82C5-28-32 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 0.02 | Disc Part Material | 304 Stainless Steel | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBS-82C5-28-32 in the Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series. series.
Part Number |
---|
XBS-104C8-35-42 |
XBS-104C8-35-45 |
XBS-104C8-35-50 |
XBS-82C5-28-34-BT |
XBS-82C5-28-35 |
XBS-82C5-28-KT-28 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy