(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spider type flexible couplings, for servomotor. It has a separator that absorbs vibrations. Zero backlash. Excellent flexibility. 4 types of spacer hardnesses are selected depending on use, torque and misalignment.
Part Number
Configured Part Number is shown.
MJT-55-BL-18-20
Part Number |
---|
MJT-55-BL-18-20 |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | High Torque / Vibration Absorption | Body Material | A2017 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Part Material | Polyurethane |
Operating Temperature Range(℃) | -20::60 |
Please check the type/dimensions/specifications of the part MJT-55-BL-18-20 in the Flexible Couplings - For servomotor. series.
Part Number |
---|
MJT-14-BL-3-5 |
MJT-14-BL-3-6 |
MJT-14-BL-4-4 |
MJT-55-BL-18-20-KT |
MJT-55-BL-18-21-BT |
MJT-55-BL-18-22 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy