(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - For servomotor. (Part Numbers)

Flexible Couplings - For servomotor.
  • Volume Discount

Spider type flexible couplings, for servomotor. It has a separator that absorbs vibrations. Zero backlash. Excellent flexibility. 4 types of spacer hardnesses are selected depending on use, torque and misalignment.

PDF

Part Number

Configured Part Number is shown.

MJT-14-BL-4.5-6

 
Part Number
MJT-14-BL-4.5-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-0.05~1.004.56142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High Torque / Vibration Absorption Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Part Material Polyurethane
Operating Temperature Range(℃) -20::60

Please check the type/dimensions/specifications of the part MJT-14-BL-4.5-6 in the Flexible Couplings - For servomotor. series.

Products like this...

Part Number
MJT-14-BL-3-5
MJT-14-BL-3-6
MJT-14-BL-4-4
MJT-14-BL-5-5
MJT-14-BL-5-6
MJT-14-BL-6-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-0.05~1.0035142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0036142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0044142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0055142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0056142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0066142210001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNo

Additional Products in this Category

Tech Support