(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plane Handle F

Plane Handle F
  • Volume Discount

•Handwheel Type: Flat Spoke
•Handle Material: Steel
•Handle Surface: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F-80
F-80-N
F-100
F-100-N
F-125
F-125-N
F-140
F-140-N
F-160-N
F-200
F-200-N
F-250
F-250-N
F-315
F-315-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandle Outside Diameter of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
1 Piece(s)Available

8 Days or more

10No (With Grip Mounting Hole)802424
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)802424
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)1002530
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)1002530
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)1252833
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)1252833
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)1403035
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)1403035
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)1603237
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)2004143
1 Piece(s)Available

8 Days or more

10No (No Grip Mounting Hole)2004143
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)2504250
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)2504250
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)3154960
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)3154960

Loading...

  1. 1

Basic Information

Handwheel Type Flat Spoke Handle, Material FC200 Handle, Surface Chrome Plating
Mounting Section, Hole Machining No

Additional Products in this Category

Tech Support