(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Knurled Handle FS

Knurled Handle FS
  • Volume Discount

•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Blind Hole)
•Round Hole I.D. Dimension D2 (f): 5
•Handle Material: Steel
•Handle Surface: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FS-40-N
FS-50
FS-50-N
FS-63
FS-63-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandle Outside Diameter of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
1 Piece(s)Available

8 Days or more

10No (No Grip Mounting Hole)402822
1 Piece(s)Available

8 Days or more

10No (With Grip Mounting Hole)503227
1 Piece(s)Available

8 Days or more

10No (No Grip Mounting Hole)503227
1 Piece(s)Available

11 Days or more

10No (With Grip Mounting Hole)634035
1 Piece(s)Available

11 Days or more

10No (No Grip Mounting Hole)634035

Loading...

  1. 1

Basic Information

Handwheel Type Knurling Handle, Material FC200 Handle, Surface Chrome Plating
Mounting Section, Hole Machining Round hole (blind hole) Round hole diameter(φ) 5 Set Screw Flat Machining No

Additional Products in this Category

Tech Support