(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Plastic handle, PH

Plastic handle, PH
  • Volume Discount

•Handwheel Type: 5-Spoke
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Nylon

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PH-80
PH-100
PH-125
PH-140
PH-160
PH-200
PH-250
PHS-80
PHS-100
PHS-125
PHS-140
PHS-160
PHS-200
PHS-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOutside Diameter of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
Hub Material
1 Piece(s)Available

8 Days or more

10804024FC200
1 Piece(s)Available

8 Days or more

101004428FC200
1 Piece(s)Available

8 Days or more

101254832FC200
1 Piece(s)Available

12 Days or more

101405434FC200
1 Piece(s)Available

8 Days or more

101605736FC200
1 Piece(s)Available

8 Days or more

102006438FC200
1 Piece(s)Available

11 Days or more

102506644FC200
1 Piece(s)Available

11 Days or more

10804024303 Stainless Steel
1 Piece(s)Available

11 Days or more

101004428303 Stainless Steel
1 Piece(s)Available

11 Days or more

101254832303 Stainless Steel
1 Piece(s)Available

11 Days or more

101405434303 Stainless Steel
1 Piece(s)Available

11 Days or more

101605736303 Stainless Steel
1 Piece(s)Available

11 Days or more

102006438303 Stainless Steel
1 Piece(s)Available

11 Days or more

102506644303 Stainless Steel

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle No (With Grip Mounting Hole) Handle, Material Nylon 6
Handle, Surface No Mounting Section, Hole Machining No

Additional Products in this Category

Tech Support