(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, stainless steel.

Flexible Couplings - Slotted type, stainless steel.
  • Volume Discount

Stainless steel grooved type flexible couplings. They feature zero backlash. The design is compact. Ideal for equipment transfer applications, XY platforms, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
MWS-8-2-2
MWS-8-2-4-BT
MWS-8-3-3
MWS-8-3-4-BT
MWS-8-4-BT-4-BT
MWS-12-4-4
MWS-12-4-5
MWS-12-4-6-BT
MWS-12-4.5-5
MWS-12-4.5-6-BT
MWS-12-5-5
MWS-12-5-6-BT
MWS-12-6-BT-6-BT
MWS-12C-4-4
MWS-12C-4-5
MWS-12C-4.5-5
MWS-12C-5-5
MWS-16-4.5-5
MWS-16-4.5-6-BT
MWS-16-4.5-7-BT
MWS-16-4.5-8-BT
MWS-16-5-5
MWS-16-5-6
MWS-16-5-7-BT
MWS-16-5-8-BT
MWS-16-6-6
MWS-16-6-7-BT
MWS-16-6-8-BT
MWS-16-7-BT-7-BT
MWS-16-7-BT-8-BT
MWS-16-8-BT-8-BT
MWS-16C-4.5-5
MWS-16C-4.5-6-BT
MWS-16C-5-5
MWS-16C-5-6
MWS-16C-6-6
MWS-20-5-5-BT
MWS-20-5-6
MWS-20-5-7-BT
MWS-20-5-8
MWS-20-5-9-BT
MWS-20-6-6
MWS-20-6-7-BT
MWS-20-6-8
MWS-20-6-9-BT
MWS-20-6-10-BT
MWS-20-7-BT-7-BT
MWS-20-7-BT-8-BT
MWS-20-7-BT-9-BT
MWS-20-7-BT-10-BT
MWS-20-8-8
MWS-20-8-9-BT
MWS-20-8-10-BT
MWS-20-9-BT-9-BT
MWS-20-9-BT-10-BT
MWS-20-10-BT-10-BT
MWS-20C-5-5-BT
MWS-20C-5-6
MWS-20C-5-7-BT
MWS-20C-5-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work
1 Piece(s)Available

11 Days or more

100.05~1.0022810[Aluminum] A20170.178000±0.11.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.0024810[Aluminum] A20170.178000±0.11.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.0033810[Aluminum] A20170.178000±0.11.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.0034810[Aluminum] A20170.178000±0.11.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.0044810[Aluminum] A20170.178000±0.11.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

8 Days or more

100.05~1.00441214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00451214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00461214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.004.551214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.004.561214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00551214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00561214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00661214[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00441214[Aluminum] A20170.452000±0.16.4×10-8Clamping TypeStandard Shaft Bore
1 Piece(s)Available

8 Days or more

100.05~1.00451214[Aluminum] A20170.452000±0.16.4×10-8Clamping TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.004.551214[Aluminum] A20170.452000±0.16.4×10-8Clamping TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00551214[Aluminum] A20170.452000±0.16.4×10-8Clamping TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.004.551618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.004.561618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

9 Days or more

100.05~1.004.571618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.004.581618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

8 Days or more

100.05~1.00551618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00561618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00571618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

9 Days or more

100.05~1.00581618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00661618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00671618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

9 Days or more

100.05~1.00681618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00771618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00781618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00881618[Aluminum] A20170.539000±0.22.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.004.551618[Aluminum] A20170.539000±0.22.9×10-7Clamping TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.004.561618[Aluminum] A20170.539000±0.22.9×10-7Clamping TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00551618[Aluminum] A20170.539000±0.22.9×10-7Clamping TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00561618[Aluminum] A20170.539000±0.22.9×10-7Clamping TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00661618[Aluminum] A20170.539000±0.22.9×10-7Clamping TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00552020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00562020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00572020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00582020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

11 Days or more

100.05~1.00592020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00662020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00672020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00682020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00692020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

9 Days or more

100.05~1.006102020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00772020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00782020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00792020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.007102020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00882020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00892020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

9 Days or more

100.05~1.008102020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00992020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.009102020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.0010102020[Aluminum] A2017131000±0.27.5×10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00552020[Aluminum] A2017131000±0.27.5×10-7Clamping TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00562020[Aluminum] A2017131000±0.27.5×10-7Clamping TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00572020[Aluminum] A2017131000±0.27.5×10-7Clamping TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

100.05~1.00582020[Aluminum] A2017131000±0.27.5×10-7Clamping TypeStandard Shaft Bore

Loading...

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body
Allowable Angular Misalignment(deg) 1 Keyway No

Additional Products in this Category

Tech Support