(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc, MHS-C series. (Part Numbers)

Flexible Couplings - Disc, MHS-C series.
  • Volume Discount

Flexible disc couplings, MHS-C series. Allow zero backlash. Stainless steel model allows some eccentricity and deflection. Optimal applications for XY tables and conveying equipment.

PDF

Part Number

Configured Part Number is shown.

MHS-50C-19-KT-20

Part Number
MHS-50C-19-KT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

105.01~10.001920504410001~780007.5120003.7×10-5Standard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Stepping Motor
Feature Backlash 0 Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.02
Disc Part Material 301 Stainless Steel Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHS-50C-19-KT-20 in the Flexible Couplings - Disc, MHS-C series. series.

Products like this...

Part Number
MHS-32C-6-10
MHS-32C-6-6
MHS-32C-6-7-BT
MHS-50C-19-KT-20-KT
MHS-50C-20-20
MHS-50C-20-KT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.00610323210001~780002190004.5×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0066323210001~780002190004.5×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0067323210001~780002190004.5×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

105.01~10.001920504410001~780007.5120003.7×10-5Standard Shaft BoreBoth Sides
1 Piece(s)Available

11 Days or more

105.01~10.002020504410001~780007.5120003.7×10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

105.01~10.002020504410001~780007.5120003.7×10-5Standard Shaft BoreD1 Hole

Additional Products in this Category

Tech Support