(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, selectable clamping type, MOL series. (Part Numbers)

Flexible Couplings - Oldham Type, selectable clamping type, MOL series.
  • Volume Discount

Oldham type flexible couplings, with clamping or clamping type of fastening. This model allows a high level of misalignment. Compact design.

PDF

Part Number

Configured Part Number is shown.

MOL-63C-19-BT-21-BT

Part Number
MOL-63C-19-BT-21-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

1020.01~50.0019216370.64001~1000036100003.1~5.043.7×10-4Clamping TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Stepping Motor
Body Material A2017 Category Coupling body Allowable Angular Misalignment(deg) 3
Buffer Part Material Polyacetal Operating Temperature Range(℃) -20::80

Please check the type/dimensions/specifications of the part MOL-63C-19-BT-21-BT in the Flexible Couplings - Oldham Type, selectable clamping type, MOL series. series.

Products like this...

Part Number
MOL-16-3-6
MOL-16-3-6.35
MOL-16-4-4
MOL-63C-19-BT-22-BT
MOL-63C-19-BT-22-BT-KT
MOL-63C-19-BT-23-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-0.05~1.0036161810001~780000.7390000.41~1.013.2×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0036.35161810001~780000.7390000.41~1.013.2×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0044161810001~780000.7390000.41~1.013.2×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1020.01~50.0019226370.64001~1000036100003.1~5.043.7×10-4Clamping TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

1020.01~50.0019226370.64001~1000036100003.1~5.043.7×10-4Clamping TypeAdditional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

1020.01~50.0019236370.64001~1000036100003.1~5.043.7×10-4Clamping TypeAdditional Work Shaft HoleNo

Additional Products in this Category

Tech Support