(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series. (Part Numbers)

Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series.
  • Volume Discount

Flexible disc couplings with clamping type, series XBW/XBWS. It features high torque, torsional stiffness and high response. Optimal for XY surface actuators/assemblies and precision tables.

PDF

Part Number

Configured Part Number is shown.

XBWS-44C2A-9-BT-KT-17-BT-KT

Part Number
XBWS-44C2A-9-BT-KT-17-BT-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

1010.01~20.009174446.610001~78000[Stainless Steel] 303 Stainless Steel11.21400020.21~0.400.3±0.68.9×10-5Additional Work Shaft HoleBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Disc Part Material 304 Stainless Steel
Construction Clamping Type

Please check the type/dimensions/specifications of the part XBWS-44C2A-9-BT-KT-17-BT-KT in the Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series. series.

Products like this...

Part Number
XBW-104C8-35-40
XBW-104C8-35-40-KT
XBW-104C8-35-42
XBWS-44C2A-9-BT-KT-18
XBWS-44C2A-9-BT-KT-18-KT
XBWS-44C2A-9-BT-KT-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

10100~Less than 5003540104104.44001~10000[Aluminum] A7075200600020.41~1.00.5±1.42.3×10-3Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

10100~Less than 5003540104104.44001~10000[Aluminum] A7075200600020.41~1.00.5±1.42.3×10-3Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

10100~Less than 5003542104104.44001~10000[Aluminum] A7075200600020.41~1.00.5±1.42.3×10-3Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

1010.01~20.009184446.610001~78000[Stainless Steel] 303 Stainless Steel11.21400020.21~0.400.3±0.68.9×10-5Additional Work Shaft HoleD1 Hole
1 Piece(s)Available

11 Days or more

1010.01~20.009184446.610001~78000[Stainless Steel] 303 Stainless Steel11.21400020.21~0.400.3±0.68.9×10-5Additional Work Shaft HoleBoth Sides
1 Piece(s)Available

11 Days or more

1010.01~20.009194446.610001~78000[Stainless Steel] 303 Stainless Steel11.21400020.21~0.400.3±0.68.9×10-5Additional Work Shaft HoleD1 Hole

Additional Products in this Category

Tech Support