(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series.

Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series.
  • On Sale Till 15/12/2024
  • Volume Discount

Flexible disc couplings with clamping type, series XBW/XBWS. It features high torque, torsional stiffness and high response. Optimal for XY surface actuators/assemblies and precision tables.

PDF

Part Number

Configured Part Number is shown.

Part Number
XBW-15C2-3-3
XBW-15C2-3-4
XBW-15C2-3-5
XBW-15C2-3-6
XBW-15C2-4-4
XBW-15C2-4-5
XBW-15C2-4-6
XBW-15C2-5-5
XBW-15C2-5-6
XBW-15C2-6-6
XBW-19C2-4-4
XBW-19C2-4-5
XBW-19C2-4-6
XBW-19C2-4-7-BT
XBW-19C2-4-8
XBW-19C2-5-5
XBW-19C2-5-6
XBW-19C2-5-7-BT
XBW-19C2-5-8
XBW-19C2-6-6
XBW-19C2-6-7-BT
XBW-19C2-6-8
XBW-19C2-7-BT-7-BT
XBW-19C2-7-BT-8
XBW-19C2-8-8
XBW-25C2-5-5
XBW-25C2-5-6
XBW-25C2-5-7-BT
XBW-25C2-5-8
XBW-25C2-5-9-BT
XBW-25C2-5-9-BT-KT
XBW-25C2-5-10
XBW-25C2-5-10-KT
XBW-25C2-5-11
XBW-25C2-5-11-KT
XBW-25C2-5-12
XBW-25C2-5-12-KT
XBW-25C2-6-6
XBW-25C2-6-7-BT
XBW-25C2-6-8
XBW-25C2-6-9-BT
XBW-25C2-6-9-BT-KT
XBW-25C2-6-10
XBW-25C2-6-10-KT
XBW-25C2-6-11
XBW-25C2-6-11-KT
XBW-25C2-6-12
XBW-25C2-6-12-KT
XBW-25C2-7-BT-7-BT
XBW-25C2-7-BT-8
XBW-25C2-7-BT-9-BT
XBW-25C2-7-BT-9-BT-KT
XBW-25C2-7-BT-10
XBW-25C2-7-BT-10-KT
XBW-25C2-7-BT-11
XBW-25C2-7-BT-11-KT
XBW-25C2-7-BT-12
XBW-25C2-7-BT-12-KT
XBW-25C2-8-8
XBW-25C2-8-9-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.0033152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0034152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0035152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0036152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0044152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0045152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0046152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0055152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0056152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.0066152210001~78000[Aluminum] A70750.64200010.02~0.20.05±0.22.2×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00441925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00451925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00461925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00471925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00481925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00551925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00561925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00571925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00581925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

100.05~1.00661925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00671925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00681925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00771925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00781925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00881925.510001~78000[Aluminum] A707513300020.02~0.20.15±0.26.7 x 10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00552532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00562532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00572532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

101.01~3.00582532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00592532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00592532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.005102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.005102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.005112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.005112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.005122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.005122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00662532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00672532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

Same day

Stock

101.01~3.00682532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00692532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00692532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.006102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.006102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.006112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.006112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.006122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.006122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00772532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00782532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00792532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00792532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.007102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.007102532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.007112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.007112532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.007122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.007122532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00882532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00892532.210001~78000[Aluminum] A707522500020.02~0.20.2±0.42.3×10-6Additional Work Shaft HoleNo

Loading...

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Disc Part Material 304 Stainless Steel
Construction Clamping Type

Additional Products in this Category

Tech Support