(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Hex Head with Urethane Pad. SUB Series.

Stopper Bolts - Hex Head with Urethane Pad. SUB Series.
  • Volume Discount

•Body Material: 4137 Alloy Steel
•Main Body Surface Treatment: Nickel Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUB-M4X15
SUB-M4X20
SUB-M4X25
SUB-M4X40
SUB-M5X15
SUB-M5X20
SUB-M5X25
SUB-M5X30
SUB-M5X40
SUB-M6X20
SUB-M6X30
SUB-M6X35
SUB-M6X40
SUB-M6X45
SUB-M6X50
SUB-M8X20
SUB-M8X25
SUB-M8X30
SUB-M8X35
SUB-M8X40
SUB-M8X45
SUB-M8X50
SUB-M10X20
SUB-M10X30
SUB-M10X40
SUB-M10X45
SUB-M10X50
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Screw Shaft Diameter M
(mm)
Main Body Thread Length
(mm)
Pad Diameter
(mm)
1 Piece(s)Available

8 Days or more

4155
1 Piece(s)Available

8 Days or more

4205
1 Piece(s)Available

8 Days or more

4255
1 Piece(s)Available

8 Days or more

4405
1 Piece(s)Available

8 Days or more

5156
1 Piece(s)Available

8 Days or more

5206
1 Piece(s)Available

15 Days or more

5256
1 Piece(s)Available

8 Days or more

5306
1 Piece(s)Available

8 Days or more

5406
1 Piece(s)Available

10 Days or more

6208
1 Piece(s)Available

8 Days or more

6308
1 Piece(s)Available

8 Days or more

6358
1 Piece(s)Available

8 Days or more

6408
1 Piece(s)Available

10 Days or more

6458
1 Piece(s)Available

8 Days or more

6508
1 Piece(s)Available

8 Days or more

82010
1 Piece(s)Available

8 Days or more

82510
1 Piece(s)Available

8 Days or more

83010
1 Piece(s)Available

8 Days or more

83510
1 Piece(s)Available

8 Days or more

84010
1 Piece(s)Available

8 Days or more

84510
1 Piece(s)Available

8 Days or more

85010
1 Piece(s)Available

8 Days or more

102013
1 Piece(s)Available

16 Days or more

103013
1 Piece(s)Available

8 Days or more

104013
1 Piece(s)Available

8 Days or more

104513
1 Piece(s)Available

8 Days or more

105013

Loading...

  1. 1

Basic Information

Body Material 4137 Alloy Steel Main Body Surface Treatment Nickel Plating

Additional Products in this Category

Tech Support