(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Super Knob with Interchangeable Screw.

Knobs - Super Knob with Interchangeable Screw.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 66
•Mounting Section Type: Installation of Commercial Bolts and Nuts
•Tapped Round Hole Machining: Through

PDF

Part Number

Configured Part Number is shown.

Part Number
SK-34-WH
SK-34-YW
SK-38-WH
SK-38-YW
SK-43-WH
SK-43-YW
SK-53-WH
SK-53-YW
SS-37-WH
SS-37-YW
SS-42-WH
SS-42-YW
SS-47-YW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPolygonal Shape, Type Main Body, O.D. D
(φ)
Main Body Height
(mm)
Mounting Section, Dia. d
(φ)
Cap Color Mounting Bolt Size
(mm)
1 Piece(s)Available

8 Days or more

10Pentagon Knob35.216.56WH (White)6
1 Piece(s)Available

8 Days or more

10Pentagon Knob35.216.56YW (Yellow)6
1 Piece(s)Available

8 Days or more

10Pentagon Knob39.6198WH (White)8
1 Piece(s)Available

8 Days or more

10Pentagon Knob39.6198YW (Yellow)8
1 Piece(s)Available

8 Days or more

10Pentagon Knob4523.210WH (White)10
1 Piece(s)Available

8 Days or more

10Pentagon Knob4523.210YW (Yellow)10
1 Piece(s)Available

11 Days or more

10Pentagon Knob5322.312WH (White)12
1 Piece(s)Available

8 Days or more

10Pentagon Knob5322.312YW (Yellow)12
1 Piece(s)Available

8 Days or more

10Triangular knob3816.56WH (White)6
1 Piece(s)Available

8 Days or more

10Triangular knob3816.56YW (Yellow)6
1 Piece(s)Available

11 Days or more

10Triangular knob42198WH (White)8
1 Piece(s)Available

10 Days or more

10Triangular knob42198YW (Yellow)8
1 Piece(s)Available

8 Days or more

10Triangular knob4723.210YW (Yellow)10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPolygonal Shape, Type Main Body, O.D. D
(φ)
Main Body Height
(mm)
Mounting Section, Dia. d
(φ)
Cap Color Mounting Bolt Size
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Additional Function No Mounting Section Type Installation of Commercial Bolts and Nuts
Knob Material Nylon 66 Knob Finishing No Tapped, Round Hole Machining Through Hole

Additional Products in this Category

Tech Support