(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- The screw itself can be screwed entirely into devices, with only the knob remaining visible.
- Attractive design.
- The locking pin is available in hardened (steel) or nickel-plated (stainless steel) versions.
- Highly resistant to wear and tear.
- The knob used is the newly standardized stainless steel knob used in FXZS-Z and PXZS-SK.
- Use to prevent loosening of index plungers.
Part Number
Configured Part Number is shown.
PXZ-5-GK
Part Number |
---|
PXZ-5-GK |
Loading...
Type | Compact / Standard / Without Knob | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard |
Please check the type/dimensions/specifications of the part PXZ-5-GK in the Indexing Plungers - With/without knob, fine thread, PXZ series. series.
Part Number |
---|
PXZ-10-GK |
PXZ-5-A |
PXZ-5-AK |
PXZ-6-A |
PXZ-6-AK |
PXZ-6-G |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy