(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Ball Plungers, PBSH (PBSH-5)

Miniature Ball Plungers, PBSH PBSH-5
  • Volume Discount

Bolt type miniature ball plungers. The installation position is determined by head seat.

Part Number

Configured Part Number is shown.

PBSH-5

Part Number
PBSH-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Body Material O.D.
(mm)
Stroke
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

SteelSteel50.9Black Oxide Coating81412.53

Loading...

  1. 1

Basic Information

Type Bolt (Cap) Thread-Locking Adhesive No Ball Surface Treatment No
Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50

Please check the type/dimensions/specifications of the part PBSH-5 in the Miniature Ball Plungers, PBSH series.

Products like this...

Part Number
PBSH-10
PBSH-12
PBSH-4
PBSH-6
PBSH-8
PBSHS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Body Material O.D.
(mm)
Stroke
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

16 Days or more

SteelSteel102Black Oxide Coating2445206
1 Piece(s)Available

8 Days or more

SteelSteel122.5Black Oxide Coating2649228
1 Piece(s)Available

8 Days or more

SteelSteel40.8Black Oxide Coating8149.52.5
1 Piece(s)Available

8 Days or more

SteelSteel61Black Oxide Coating1118143.5
1 Piece(s)Available

8 Days or more

SteelSteel81.5Black Oxide Coating183116.54.5
1 Piece(s)Available

8 Days or more

Stainless SteelStainless Steel102No2445206

Additional Products in this Category

Tech Support