(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Ball Plunger PPSS (PPSS-4)

Press Ball Plunger PPSS PPSS-4
  • Volume Discount

[Features]
- Press fit-type ball plunger.
- Good abrasion resistance on the receiving side.

Part Number

Configured Part Number is shown.

PPSS-4

Part Number
PPSS-4
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

40.9814113

Loading...

  1. 1

Basic Information

Type Press Fitting Ball Material Stainless Steel Body Material Stainless Steel
Thread-Locking Adhesive No Main Body Surface Treatment No Ball Surface Treatment No
Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50

Please check the type/dimensions/specifications of the part PPSS-4 in the Press Ball Plunger PPSS series.

Products like this...

Part Number
PPSS-3
PPSS-3.5
PPSS-4.5
PPSS-5
PPSS-5.5
PPSS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

30.654.57.572
1 Piece(s)Available

10 Days or more

3.50.8614.592.5
1 Piece(s)Available

8 Days or more

4.50.959.516.5123.2
1 Piece(s)Available

8 Days or more

511118133.5
1 Piece(s)Available

8 Days or more

5.51.215.525144
1 Piece(s)Available

8 Days or more

61.51831154.5

Additional Products in this Category

Tech Support