(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short stroke, PSP series.

Spring Plungers - Short stroke, PSP series.
  • Volume Discount

[Features]
· Includes nylon welding to prevent loosening (except for M3 and M4).
· PSP-N is equipped with plastic pins.
· Does not scratch the workpiece.
· Use a dedicated plunger wrench (PPW) for pin mounting and removal.
· Use abrasion-resistant ball buttons (BB) on the receiving end.
· The manufacturer also offers custom products made to unique specifications, including dimensions, loads, and materials, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
PSP-3X1.5
PSP-3X1.5-S
PSP-3X3
PSP-3X3-S
PSP-4BX2-S
PSP-4X2
PSP-4X2-S
PSP-4X4
PSP-4X4-S
PSP-5BX3
PSP-5X3
PSP-5X3-N
PSP-5X3-S
PSP-5X5
PSP-5X5-N
PSP-5X5-S
PSP-6X3
PSP-6X3-N
PSP-6X3-S
PSP-6X5
PSP-6X5-N
PSP-6X5-S
PSP-8X3
PSP-8X3-N
PSP-8X3-S
PSP-8X3-Z
PSP-8X4
PSP-8X4-S
PSP-8X5
PSP-8X5-N
PSP-8X5-S
PSP-8X5-Z
PSP-10X5
PSP-10X5-N
PSP-10X5-S
PSP-10X5-Z
PSP-12X5
PSP-12X5-N
PSP-12X5-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose Material O.D.
(mm)
Stroke
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Initial Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter
(mm)
1 Piece(s)Available

8 Days or more

Steel31.5Black Oxide CoatingTrivalent ChromateHardening0.491101.1
1 Piece(s)Available

8 Days or more

Steel31.5Black Oxide CoatingBlack Oxide CoatingHardening0.492.9101.1
1 Piece(s)Available

8 Days or more

Steel33Black Oxide CoatingTrivalent ChromateHardening0.291151.1
1 Piece(s)Available

8 Days or more

Steel33Black Oxide CoatingBlack Oxide CoatingHardening0.782.9151.1
1 Piece(s)Available

8 Days or more

Steel42Black Oxide CoatingBlack Oxide CoatingHardening29.8241.6
1 Piece(s)Available

11 Days or more

Steel42Black Oxide CoatingTrivalent ChromateHardening12151.6
1 Piece(s)Available

11 Days or more

Steel42Black Oxide CoatingBlack Oxide CoatingHardening2.98.8151.6
1 Piece(s)Available

8 Days or more

Steel44Black Oxide CoatingTrivalent ChromateHardening0.592241.6
1 Piece(s)Available

8 Days or more

Steel44Black Oxide CoatingBlack Oxide CoatingHardening28.8121.6
1 Piece(s)Available

8 Days or more

Steel53Black Oxide CoatingTrivalent ChromateHardening17.8132
1 Piece(s)Available

8 Days or more

Steel53Black Oxide CoatingTrivalent ChromateHardening29.8202
1 Piece(s)Available

8 Days or more

Resin53Black Oxide CoatingNoNo29.8202
1 Piece(s)Available

11 Days or more

Steel53Black Oxide CoatingBlack Oxide CoatingHardening3.920202
1 Piece(s)Available

8 Days or more

Steel55Black Oxide CoatingTrivalent ChromateHardening29.8272
1 Piece(s)Available

8 Days or more

Resin55Black Oxide CoatingNoNo29.8272
1 Piece(s)Available

8 Days or more

Steel55Black Oxide CoatingBlack Oxide CoatingHardening2.919.6272
1 Piece(s)Available

8 Days or more

Steel63Black Oxide CoatingTrivalent ChromateHardening2.99.8252.5
1 Piece(s)Available

16 Days or more

Resin63Black Oxide CoatingNoNo5.99.8252.5
1 Piece(s)Available

8 Days or more

Steel63Black Oxide CoatingBlack Oxide CoatingHardening7.825252.5
1 Piece(s)Available

8 Days or more

Steel65Black Oxide CoatingTrivalent ChromateHardening29.8302.5
1 Piece(s)Available

8 Days or more

Resin65Black Oxide CoatingNoNo29.8302.5
1 Piece(s)Available

8 Days or more

Steel65Black Oxide CoatingBlack Oxide CoatingHardening4.929.4302.5
1 Piece(s)Available

8 Days or more

Steel83Black Oxide CoatingTrivalent ChromateHardening5.99.8253.1
1 Piece(s)Available

11 Days or more

Resin83Black Oxide CoatingNoNo5.99.8253.1
1 Piece(s)Available

8 Days or more

Steel83Black Oxide CoatingBlack Oxide CoatingHardening14.729.4253.1
1 Piece(s)Available

8 Days or more

Steel83Electroless Nickel PlatingBlack Oxide CoatingHardening35.341.2273.1
1 Piece(s)Available

16 Days or more

Steel84Black Oxide CoatingTrivalent ChromateHardening2.99.8253.1
1 Piece(s)Available

11 Days or more

Steel84Black Oxide CoatingBlack Oxide CoatingHardening7.829253.1
1 Piece(s)Available

8 Days or more

Steel85Black Oxide CoatingTrivalent ChromateHardening29.8273.1
1 Piece(s)Available

8 Days or more

Resin85Black Oxide CoatingNoNo2.99.8273.1
1 Piece(s)Available

8 Days or more

Steel85Black Oxide CoatingBlack Oxide CoatingHardening7.829.4273.1
1 Piece(s)Available

8 Days or more

Steel85Electroless Nickel PlatingBlack Oxide CoatingHardening14.741.2353.1
1 Piece(s)Available

11 Days or more

Steel105Black Oxide CoatingTrivalent ChromateHardening2.915303.8
1 Piece(s)Available

11 Days or more

Resin105Black Oxide CoatingNoNo5.914.7303.8
1 Piece(s)Available

8 Days or more

Steel105Black Oxide CoatingBlack Oxide CoatingHardening9.849303.8
1 Piece(s)Available

16 Days or more

Steel105Electroless Nickel PlatingBlack Oxide CoatingHardening15.762.8353.8
1 Piece(s)Available

8 Days or more

Steel125Black Oxide CoatingTrivalent ChromateHardening29.8305.5
1 Piece(s)Available

8 Days or more

Resin125Black Oxide CoatingNoNo5.914.7305.5
1 Piece(s)Available

8 Days or more

Steel125Black Oxide CoatingBlack Oxide CoatingHardening9.849305.5

Loading...

  1. 1

Basic Information

Body Material Steel Mounting Method Screw-In Thread-Locking Adhesive Presence
Pin Plunger Type Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support