(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Filer Holder - F561

Filer Holder - F561
  • Volume Discount

[Features]
· Holder to set a φ 15 mm or φ 20 mm filter
· Maintains the optical axis height at 25 mm from the floor.
· Can set two filters.
· By loosening the clamp, you can slide the wheel back and forth and fix it in accordance with the thickness of the filter.
· The compatible thickness of the filter is up to 4 mm.
· The lower plate has a M4 tap hole and the rod type can be changed by attaching a rod.
· F561-20 can be used as a simple change element holder by directly turning the element.

Part Number

Configured Part Number is shown.

F561-15

 

F561-20

Part Number
F561-15
F561-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Filter Diameter
(φ)
1 Piece(s)Available

13 Days or more

1015
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1

Additional Products in this Category

Tech Support