(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve Made of Brass with 10K Electric Actuator

Ball Valve Made of Brass with 10K Electric Actuator
  • Volume Discount

An EA Series (100 VAC) ON-OFF control/90° forward and reverse rotation type ball valve.

[Features]
· This high-performance valve small motor has been developed to achieve fast opening/closing speed and reduced size.
· In addition, this type has low power consumption and the power turns off after operation, which makes it economical.
· This valve configured from minimum parts. Therefore, it has superior durability with extremely few failures.
· The valve can be opened and closed manually as required, such as during power outages, etc.
· Common problems with electromagnetic valves—such as operational defects due to water hammer or trapped foreign bodies—are eliminated.
· Power supply: 100/200 VAC, 12/24 VDC. Furthermore, this is a valve that supports diverse user requirements due to its built-in relay, attached terminal box, and standardization of the 180-degree rotation type Series.
· This is an overload protection device specification for preventing burnout of the motor coil.
· This valve is also usable in outdoor pipe lines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EA200-TFE-15A
EA200-TFE-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

9 Days or more

[Brass] C37700 Brass1/2B(15A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Bronze] CAC4061 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Nominal Pressure Rating 10K Operation Method Electric Supply Side, Connection Type Rc
Control Side, Connection Type Rc Voltage AC200V

Additional Products in this Category

Tech Support