(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ductile Iron 10K Ball Valve with Electric Actuator

Ductile Iron 10K Ball Valve with Electric Actuator
  • Volume Discount

EXH (200 VAC) for ON-OFF/high-speed opening/closing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EXH100-10STBF-80A
EXH200-10STBF-50A
EXH200-10STBF-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Voltage
1 Piece(s)Available

68 Days or more

3B(80A)3B(80A)AC100V
1 Piece(s)Available

17 Days or more

2B(50A)2B(50A)AC200V
1 Piece(s)Available

68 Days or more

6B(150A)6B(150A)AC200V

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 10K Body Material FCD-S Operation Method Electric
Supply Side, Connection Type JIS Flange Control Side, Connection Type JIS Flange

Additional Products in this Category

Tech Support