(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oil-free shoulder bushing with excellent resistance to high temperatures and chemicals. Excellent wear resistance and maintenance-free. Heat resistant during continuous operation -100 to +250°C (+315°C short term). Wide range of chemical resistance. High compressive strength. Low moisture absorption. Excellent wear resistance over the entire temperature range. Ideal for surface pressures up to 150 MPa.
Part Number
Configured Part Number is shown.
Loading...
Type | Shouldered | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.32 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 150 | Max. Allowable Velocity V(m/s) | 1.5 | Mounting Shaft Fits | h9 |
Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated | Environment | Standard / Heat Resistant / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy