(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Straight, iglidur® J.

Oil Free Bushings - Straight, iglidur® J.
  • Volume Discount

Straight oil-free bushing suitable for high-speed applications, where the risk of stick-slip effect is reduced. Non-lubricated and maintenance-free bushing. Operating temperature from -50°C to +90°C. Low coefficient of friction in non-lubricated operation. Excellent vibration damping properties. Good chemical resistance. Ideal for shaft materials with low hardness. Low moisture absorption rate. Suitable for low and medium loads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JSM-0203-07
JSM-0206-02
JSM-0304-09
JSM-0305-04
JSM-0308-04
JSM-0405-08
JSM-0507-15
JSM-0607-08
JSM-0607-14
JSM-0609-06
JSM-0610-10
JSM-0810-04
JSM-0812-10
JSM-0812-12
JSM-1014-10
JSM-1216-12
JSM-1620-16
JSM-1622-20
JSM-2026-06
JSM-2026-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

1023.57
1 Piece(s)Available

8 Days or more

102.562.5
1 Piece(s)Available

8 Days or more

1034.59
1 Piece(s)Available

8 Days or more

10354
1 Piece(s)Available

8 Days or more

10384
1 Piece(s)Available

8 Days or more

1045.58
1 Piece(s)Available

8 Days or more

105715
1 Piece(s)Available

8 Days or more

10678
1 Piece(s)Available

8 Days or more

106714
1 Piece(s)Available

8 Days or more

10696
1 Piece(s)Available

8 Days or more

1061010
1 Piece(s)Available

8 Days or more

108104
1 Piece(s)Available

8 Days or more

1081210
1 Piece(s)Available

8 Days or more

1081212
1 Piece(s)Available

8 Days or more

10101410
1 Piece(s)Available

8 Days or more

10121612
1 Piece(s)Available

8 Days or more

10162016
1 Piece(s)Available

8 Days or more

10162220
1 Piece(s)Available

8 Days or more

1020266
1 Piece(s)Available

8 Days or more

10202630

Loading...

  1. 1

Basic Information

Type Straight Maximum Allowable PV Value Range(N/mm2•m/s) 0.3 to 1.0 Maximum Allowable PV Value(N/mm2•m/s) 0.34
Max. Allowable Surface Pressure P(N/mm2) 35 Max. Allowable Velocity V(m/s) 1.5 Mounting Shaft Fits h9
Mounting Hole Fits H7 Lubrication Condition Unlubricated Operating Temperature Range(℃) -50::90
Environment Standard / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater

Additional Products in this Category

Tech Support