(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Distribution, Main Block (MCP08)

Distribution, Main Block MCP08
  • Volume Discount

[Features]
· Assembling Manifold Blocks for Concentrated Branching.
· Same Flow Rate with Steel Piping. Half Size Body
· Combination with 14 Types of Different Size Blocks

PDF

Part Number

Configured Part Number is shown.

MCP08

 
Part Number
MCP08
Part NumberMinimum order quantityVolume DiscountDays to Ship Appearance Color Shape Screw size 1 for assembly Screw size 2 for assembly Tube Size in the Input Side
(mm)
Tube Size of Output
(mm)
Input Side Screw Size Output Side Screw Size Appearance Color
1 Piece(s)Available

13 Days or more

Standard SpecificationsCapM8×1------

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Applicable Fluid Air Operating Temperature 0::60

Please check the type/dimensions/specifications of the part MCP08 in the Distribution, Main Block series.

Products like this...

Part Number
MBA1203
MBA1402
MBA1403
MCP12
MCP14
MCP18
Part NumberMinimum order quantityVolume DiscountDays to Ship Appearance Color Shape Screw size 1 for assembly Screw size 2 for assembly Tube Size in the Input Side
(mm)
Tube Size of Output
(mm)
Input Side Screw Size Output Side Screw Size Appearance Color
1 Piece(s)Available

15 Days or more

Standard SpecificationsBushing AM12×1---R3/8--
1 Piece(s)Available

15 Days or more

Standard SpecificationsBushing AM14×1---R1/4--
1 Piece(s)Available

13 Days or more

Standard SpecificationsBushing AM14×1---R3/8--
1 Piece(s)Available

15 Days or more

Standard SpecificationsCapM12×1------
1 Piece(s)Available

15 Days or more

Standard SpecificationsCapM14×1------
1 Piece(s)Available

13 Days or more

Standard SpecificationsCapM18×1------

Additional Products in this Category

Tech Support