(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Linear/Rotating, single, with seals. Series ST-UU, ST-UUB.

Linear Ball Bushings - Linear/Rotating, single, with seals. Series ST-UU, ST-UUB.
  • Volume Discount

Hardened shaft, recommended for use with outer diameter tolerance (k5, m5, n5 or p5).

[Features]
· [Extremely low friction coefficient] Enables rotation with extremely low friction coefficient (=0.0006 to 0.0012) due to point contacts between the balls and ball rolling surface, and the separation of the balls within the ball cage.
· [Compact-design] Since the cross-sectional profile is simply the combination of the thin-walled outer cylinder and the balls, the outer diameter of this bearing is small and it is suitable for lightweight and space-saving compact designs.
· [High accuracy and low price] The sliding parts can be manufactured at low cost and a high level of accuracy is obtained.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST8UU
ST10UU
ST12UU
ST16UU
ST20UU
ST20UUB
ST25UU
ST25UUB
ST30UU
ST30UUB
ST35UU
ST35UUB
ST40UU
ST40UUB
ST45UU
ST45UUB
ST50UU
ST50UUB
ST55UU
ST55UUB
ST60UU
ST60UUB
ST70UU
ST70UUB
ST80UU
ST80UUB
ST90UU
ST90UUB
ST100UU
ST100UUB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Max. Stroke
(mm)
1 Piece(s)

8 Days or more

10824150.980.2714
1 Piece(s)

8 Days or more

101030192.350.6216
1 Piece(s)

15 Days or more

101232234.021.0817
1 Piece(s)

8 Days or more

101637284.021.2724
1 Piece(s)Available

8 Days or more

102045324.121.5732
1 Piece(s)Available

8 Days or more

102045328.333.2412
1 Piece(s)

15 Days or more

102545374.121.7632
1 Piece(s)Available

Same day

Stock

102545378.143.6312
1 Piece(s)

Same day

Stock

103065459.314.1265
1 Piece(s)

15 Days or more

1030654518.78.1427
1 Piece(s)

15 Days or more

103570529.414.5175
1 Piece(s)

8 Days or more

1035705218.79.0237
1 Piece(s)

15 Days or more

1040806012.56.1891
1 Piece(s)

15 Days or more

104080602512.449
1 Piece(s)

15 Days or more

1045806512.66.7691
1 Piece(s)

15 Days or more

1045806525.213.549
1 Piece(s)

15 Days or more

10501007216.38.82120
1 Piece(s)

15 Days or more

10501007232.517.770
1 Piece(s)

67 Days or more

10551008016.69.71120
1 Piece(s)

47 Days or more

1055100803319.370
1 Piece(s)

15 Days or more

10601008516.810.5120
1 Piece(s)

15 Days or more

10601008533.62170
1 Piece(s)

47 Days or more

10701009516.911.7120
1 Piece(s)

15 Days or more

10701009533.823.370
1 Piece(s)

16 Days or more

108010011021.315.3114
1 Piece(s)

15 Days or more

108010011042.530.658
1 Piece(s)

67 Days or more

109010012021.716.9114
1 Piece(s)

47 Days or more

109010012043.333.758
1 Piece(s)

15 Days or more

101001001302218.3114
1 Piece(s)

15 Days or more

1010010013043.936.858

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion/Rotary Motion Type Standard

Additional Products in this Category

Tech Support