(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

LM Guides - Low and wide profile, assembly model HRW.

LM Guides - Low and wide profile, assembly model HRW.

A structure with a wide rail width and low center of gravity. It is advantageous when there are Mc moment requirements and is thin compared with HSR.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· Compact heavy load: A high number of effective balls makes it possible to obtain high rigidity in all directions. Has a wide rail width and can adequately withstand moments with a single rail.
There is a high rigidity in the horizontal direction and there is no need to for reinforcement such as horizontal pressing due to large secondary moments being incurred on the rail cross-section.
· The self-aligning capability achieved from the unique circular arched-groove front face combination (DF set) makes it possible to absorb the mounting error even when there is a preload incurred, and it is also capable of obtaining a smooth linear motion at a high accuracy.

Part Number
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1900/1]L
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[64-1900/1]L
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[64-1900/1]L
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1900/1]L
HRW17CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1900/1]L
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[64-1900/1]L
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[64-1900/1]L
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[64-1900/1]L[H,​P,​SP,​UP]
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1900/1]L
HRW17CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1900/1]L[H,​P,​SP,​UP]
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-1900/1]L
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[72-1900/1]L
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[72-1900/1]L
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1M+[72-1000/1]L[H,​P,​SP,​UP]M
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1M+[72-1000/1]LM
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]M+[72-1000/1]L[H,​P,​SP,​UP]M
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]M+[72-1000/1]LM
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[72-1900/1]L
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1M+[72-1000/1]L[H,​P,​SP,​UP]M
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1M+[72-1000/1]LM
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]M+[72-1000/1]L[H,​P,​SP,​UP]M
HRW21CA[1,​2,​3,​4,​5,​6,​7,​8,​9]M+[72-1000/1]LM
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-1900/1]L
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[72-1900/1]L
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[72-1900/1]L
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​UU,​ZZ]C1+[72-1900/1]L[H,​P,​SP,​UP]
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[72-1900/1]L
HRW21CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[72-1900/1]L[H,​P,​SP,​UP]
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[86-3000/1]L
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[86-3000/1]L
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]C1+[86-3000/1]L
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]C1+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[86-3000/1]L
HRW27CA[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[86-3000/1]L
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[86-3000/1]L
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]C1+[86-3000/1]L
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]C1+[86-3000/1]L[H,​P,​SP,​UP]
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[86-3000/1]L
HRW27CR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[86-3000/1]L[H,​P,​SP,​UP]
HRW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[120-3000/1]L
HRW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[120-3000/1]L[H,​P,​SP,​UP]
HRW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[120-3000/1]L
HRW35CA[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​KK,​SS,​UU,​ZZ]+[120-3000/1]L[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Material Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime)
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes33171 ~ 9Carbon Steel---175530910046.446.4144-----6050.86M4Through33.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Standard] CR: Compact33171 ~ 9Carbon Steel---175530910046.446.4144-----5050.84M4533.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade2180201290078.478.421960294.4504.56858.86M5Through40UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000Light PreloadNormal Grade2180201290078.478.421960294.4504.56858.86M5Through40UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade2180201290078.478.421960294.4504.56858.86M5Through40UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000NormalNormal Grade2180201290078.478.421960294.4504.56858.86M5Through40UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Carbon Steel---2180201290078.478.4219-----6858.86M5Through40--
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade2180201290078.478.421960294.4504.56858.86M5Through40None (Not Recommended)-
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000Light PreloadNormal Grade2180201290078.478.421960294.4504.56858.86M5Through40None (Not Recommended)-
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade2180201290078.478.421960294.4504.56858.86M5Through40None (Not Recommended)-
1 Piece(s)

22 Days or more

[Wide] CA: Flanged w/Tapped Holes and Middle Holes37211 ~ 9Stainless Steel72 ~ 1000NormalNormal Grade2180201290078.478.421960294.4504.56858.86M5Through40None (Not Recommended)-
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Standard] CR: Compact37211 ~ 9Carbon Steel---2180201290078.478.4219-----5458.84M5640--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes42271 ~ 9Carbon Steel---271420021600166166423-----8072.86M6Through51.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Standard] CR: Compact42271 ~ 9Carbon Steel---271420021600166166423-----6272.86M6651.8--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9Carbon Steel---3533800486005595591590-----120106.66M8Through77.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9Carbon Steel---3533800486005595591590-----120106.66M8Through77.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9Carbon Steel---3533800486005595591590-----120106.66M8Through77.6--
1 Piece(s)

7 Days

[Wide] CA: Flanged w/Tapped Holes and Middle Holes69351 ~ 9Carbon Steel---3533800486005595591590-----120106.66M8Through77.6--

Loading...

Basic Information

Set / Single Item Set Rail Type Wide Rail Ball Arrangement 4-Row, Circular
Retainer N/A Lubrication System N/A Rolling Element Ball
Mounting hole for blocks Tapped Holes

Additional Products in this Category

Tech Support