(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

LM Guides - For high temperature, model SR-M1 assembly.

LM Guides - For high temperature, model SR-M1 assembly.

High temperature specifications that can be used in maximum temperatures of 150°C, and the grease can also be used in high temperature environments. Has low rolling resistance fluctuation in response to changes in temperature and a dimension consistency treatment has been applied, which has provided excellent dimensional consistency.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-1240/1]L
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[47-1240/1]L
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[47-1240/1]L
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-1240/1]L
SR15M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1240/1]L
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[64-1240/1]L
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[64-1240/1]L
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1240/1]L
SR15M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-1240/1]L
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[47-1240/1]L
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[47-1240/1]L
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-1240/1]L
SR15M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-1240/1]L[H,​P,​SP,​UP]
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1240/1]L
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[64-1240/1]L
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[64-1240/1]L
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[64-1240/1]L[H,​P,​SP,​UP]
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1240/1]L
SR15M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-1240/1]L[H,​P,​SP,​UP]
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-1500/1]L
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[61-1500/1]L
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[61-1500/1]L
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[61-1500/1]L
SR20M1SB[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-1500/1]L
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-1500/1]L[H,​P,​SP,​UP]
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[80-1500/1]L
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[80-1500/1]L[H,​P,​SP,​UP]
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[80-1500/1]L
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[80-1500/1]L[H,​P,​SP,​UP]
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[80-1500/1]L
SR20M1TB[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[80-1500/1]L[H,​P,​SP,​UP]
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-1500/1]L
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[61-1500/1]L
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[61-1500/1]L
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[61-1500/1]L
SR20M1V[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[61-1500/1]L[H,​P,​SP,​UP]
SR20M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-1500/1]L
SR20M1W[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-1500/1]L[H,​P,​SP,​UP]
SR20M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[80-1500/1]L
SR20M1W[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[80-1500/1]L[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9NormalNormal Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9NormalNormal Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9Light PreloadNormal Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9Light PreloadNormal Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9NormalNormal Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9NormalNormal Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9Light PreloadNormal Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9Light PreloadNormal Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.656.711341264.5603.55257Thru Holes4-4.5Through39.5None
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9NormalNormal Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9None
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9None
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9NormalNormal Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9Light PreloadNormal Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9Light PreloadNormal Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9None
1 Piece(s)

42 Days or more

[Standard] V: Low Height15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9None
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9NormalNormal Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5None
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5None
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9NormalNormal Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9Light PreloadNormal Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9Light PreloadNormal Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5None
1 Piece(s)

42 Days or more

[Standard] W: Standard15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1595101930092.556.711326264603.53457Tapped Holes4M4-739.5None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9NormalNormal Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9NormalNormal Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9Light Preload / Medium PreloadNormal Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9Light Preload / Medium PreloadNormal Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8None
1 Piece(s)

42 Days or more

[Wide Short] SB: Short Compact20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911049-5.56065947.3Thru Holes2-5.5Through27.8None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9NormalNormal Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9NormalNormal Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9Light Preload / Medium PreloadNormal Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9Light Preload / Medium PreloadNormal Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7None
1 Piece(s)

42 Days or more

[Wide] TB: Flanged w/Thru Holes20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.619449325.56065966.2Thru Holes4-5.5Through46.7None
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9NormalNormal Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8None
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8None
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9NormalNormal Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9Light Preload / Medium PreloadNormal Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9Light Preload / Medium PreloadNormal Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8None
1 Piece(s)

42 Days or more

[Standard] V: Low Height20281 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade207160144005332.911032-56064247.3Tapped Holes2M5-827.8None
1 Piece(s)

42 Days or more

[Standard] W: Standard20281 ~ 9NormalNormal Grade20125002520014689.6194323256064266.2Tapped Holes4M5-846.7None
1 Piece(s)

42 Days or more

[Standard] W: Standard20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.6194323256064266.2Tapped Holes4M5-846.7None
1 Piece(s)

42 Days or more

[Standard] W: Standard20281 ~ 9NormalNormal Grade20125002520014689.6194323256064266.2Tapped Holes4M5-846.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals
1 Piece(s)

42 Days or more

[Standard] W: Standard20281 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade20125002520014689.6194323256064266.2Tapped Holes4M5-846.7SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals

Loading...

Basic Information

Set / Single Item Set Rail Type Standard Material Stainless Steel
Ball Arrangement 4-Row, Circular Retainer N/A Rolling Element Ball

Additional Products in this Category

Tech Support