(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Type with LMF type flange having flats at 4 locations. Can be used in compact designs since the core height is lower than with the round flange type.
Part Number |
---|
LMK6M |
LMK6MUU |
LMK8M |
LMK8MUU |
LMK8SM |
LMK8SMUU |
LMK10M |
LMK10MUU |
LMK12M |
LMK12MUU |
LMK13M |
LMK13MUU |
LMK16M |
LMK16MUU |
LMK20M |
LMK20MUU |
LMK25M |
LMK25MUU |
LMK30M |
LMK30MUU |
Loading...
Motion | Linear Motion | Outer Cylinder Material | Stainless Steel | Flange Type | Standard Flange |
---|---|---|---|---|---|
Lubrication Type | NA | Type | Flanged End Face | Length | Standard |
Ball Recirculating Type | Single | Precision | High Grade | Flange Shape | Square type |
The material of a ball | Stainless Steel | W/ or w/o metal retainer | No | Operating Temperature Min(°C) | -15 |
Operating Temperature Max(°C) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy