(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

LM Guides - SSR Model Assembly.

LM Guides - SSR Model Assembly.

Radial type that is strong against loads in the radial direction. More advantageous than SHS when incurring loads in the radial direction (longevity, precision, rigidity, etc.). A stainless steel type not featured with the SHS is also available.
*When ordering matched rail types, input multiples of the number of required rails as the order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

Part Number
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]LY
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[64-3000/1]LY
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[64-3000/1]LY
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]LY
SSR15XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-3000/1]LY
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[47-3000/1]LY[H,​P,​SP,​UP]
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[47-3000/1]LY
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[47-3000/1]LY[H,​P,​SP,​UP]
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[47-3000/1]LY
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[47-3000/1]LY[H,​P,​SP,​UP]
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-3000/1]LY
SSR15XV[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[47-3000/1]LY[H,​P,​SP,​UP]
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]LY
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[64-3000/1]LY
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[64-3000/1]LY
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[64-3000/1]LY[H,​P,​SP,​UP]
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]LY
SSR15XW[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]LY[H,​P,​SP,​UP]
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[80-3000/1]L
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[80-3000/1]L
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L
SSR20XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-3000/1]L
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[61-3000/1]L[H,​P,​SP,​UP]
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[61-3000/1]L
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[61-3000/1]L[H,​P,​SP,​UP]
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[61-3000/1]L
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[61-3000/1]L[H,​P,​SP,​UP]
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[61-3000/1]L
SSR20XV[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[61-3000/1]L[H,​P,​SP,​UP]
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[80-3000/1]L
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[80-3000/1]L
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[80-3000/1]L[H,​P,​SP,​UP]
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L
SSR20XW[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L[H,​P,​SP,​UP]
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[96-3000/1]LY
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]+[96-3000/1]LY[H,​P,​SP,​UP]
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[96-3000/1]LY
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[96-3000/1]LY[H,​P,​SP,​UP]
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[96-3000/1]LY
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]C1+[96-3000/1]LY[H,​P,​SP,​UP]
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[96-3000/1]LY
SSR25XTB[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[96-3000/1]LY[H,​P,​SP,​UP]
SSR25XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[73-3000/1]LY
SSR25XV[1,​2,​3,​4,​5,​6,​7,​8,​9]+[73-3000/1]LY[H,​P,​SP,​UP]
SSR25XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[73-3000/1]LY
SSR25XV[1,​2,​3,​4,​5,​6,​7,​8,​9][DD,​DDHH,​GG,​KK,​KKHH,​PP,​SS,​SSHH,​UU,​ZZ,​ZZHH]+[73-3000/1]LY[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime)
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes15241 ~ 915147001650079.248.696.25256.9Thru Holes4-4.5Through39.9--
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3--
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3--
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3--
1 Piece(s)

7 Days

[Short] V: Short15241 ~ 9159100970030.318.956.23440.3Tapped Holes2M4-723.3--
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9--
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9--
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9--
1 Piece(s)

7 Days

[Standard] W: Standard15241 ~ 915147001650079.248.696.23456.9Tapped Holes4M4-739.9--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes20281 ~ 920196002340013884.71805966.5Thru Holes4-5.5Through46.6--
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8--
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8--
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8--
1 Piece(s)

7 Days

[Short] V: Short20281 ~ 920134001440052.332.61114247.7Tapped Holes2M5-827.8--
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6--
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6--
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6--
1 Piece(s)

7 Days

[Standard] W: Standard20281 ~ 920196002340013884.71804266.5Tapped Holes4M5-846.6--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8--
1 Piece(s)

7 Days

[Wide] TB: Flanged w/Thru Holes23331 ~ 92531500364002581583307383Thru Holes4-7Through59.8--
1 Piece(s)

7 Days

[Short] V: Short23331 ~ 925217002250010465.22044860Tapped Holes2M6-936.8--
1 Piece(s)

7 Days

[Short] V: Short23331 ~ 925217002250010465.22044860Tapped Holes2M6-936.8--
1 Piece(s)

7 Days

[Short] V: Short23331 ~ 925217002250010465.22044860Tapped Holes2M6-936.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Short] V: Short23331 ~ 925217002250010465.22044860Tapped Holes2M6-936.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / GG / KK: DD + Metal Scraper / PP / ZZ: SS + Metal Scraper

Loading...

Basic Information

Set / Single Item Set Rail Type Standard Material Carbon Steel
Ball Arrangement 4-Row, Circular Retainer Available Rolling Element Ball

Additional Products in this Category

Tech Support