(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 90 Degree, Weld-on, 90EL-W Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
90EL-W-304-1.0S
90EL-W-304-1.5S
90EL-W-304-1.25S
90EL-W-304-2.0S
90EL-W-304-2.5S
90EL-W-304-3.0S
90EL-W-304-3.5S
90EL-W-304-4.0S
90EL-W-316L-1.0S
90EL-W-316L-1.5S
90EL-W-316L-1.25S
90EL-W-316L-2.0S
90EL-W-316L-2.5S
90EL-W-316L-3.0S
90EL-W-316L-3.5S
90EL-W-316L-4.0S
90EL-W-316L-8A
90EL-W-316L-10A
90EL-W-316L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.13.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.13.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A10.58A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A1410A
1 Piece(s)Available

29 Days or more

316L Stainless Steel8A~15A17.515A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90°. Connection Type (between Equal Type/Dia. Fittings) Weld-On
Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support