(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Threaded, Weld-on, THAS-W Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
THAD-W-304-1.0SX20A
THAD-W-304-1.0SX25A
THAD-W-304-1.5SX32A
THAD-W-304-1.5SX40A
THAD-W-304-1.25SX25A
THAD-W-304-1.25SX32A
THAD-W-304-2.0SX40A
THAD-W-304-2.0SX50A
THAD-W-304-2.5SX50A
THAD-W-316L-1.0SX20A
THAD-W-316L-1.25SX25A
THAD-W-316L-8AX8A
THAD-W-316L-10AX10A
THAD-W-316L-15AX15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S2323R3/41.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S2326R11.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.735.7R1 1/41.5S
1 Piece(s)Available

53 Days or more

304 Stainless Steel1.0S~2.0S35.742.6R1 1/21.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.426R11.25S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S29.435.7R1 1/41.25S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.842.6R1 1/22.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.854.9R22.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.554.9R22.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2323R3/41.0S
1 Piece(s)Available

18 Days or more

316L Stainless Steel1.0S~2.0S29.426R11.25S
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A10.510.5R1/48A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A1414R3/810A
1 Piece(s)Available

15 Days or more

316L Stainless Steel8A~15A17.517.5R1/215A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Reducing/Concentricity Surface Finish Machining Finish

Additional Products in this Category

Tech Support