(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cap - Threaded , MALB Series, Sanitary Fittings (Part Numbers)

Cap - Threaded , MALB Series, Sanitary Fittings
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MALB-304-1.0S
MALB-304-1.5S
MALB-304-2.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

1.0S
1 Piece(s)Available

15 Days or more

1.5S
1 Piece(s)Available

15 Days or more

2.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Thread
Metal Piece(Fittings etc.,) Material 304 Stainless Steel Nominal Outside Diameter D 1.0S~2.0S Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support