(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. LM Series.

Linear Ball Bushings - Single. LM Series.
  • Volume Discount

This linear bushing has an outer diameter formed by a highest-precision cylinder, and is used in a wide range of applications.
Part of the milli series, the most widely used series in Japan.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LM3UU
LM3UUP
LM4
LM4P
LM4UU
LM5
LM5P
LM5UU
LM5UUP
LM6
LM6-AJ
LM6UU
LM6UU-AJ
LM8
LM8-AJ
LM8S
LM8S-AJ
LM8SP
LM8SUU
LM8SUU-AJ
LM8U
LM8UU
LM8UU-AJ
LM8UUP
LM10
LM10-AJ
LM10U
LM10UU
LM10UU-AJ
LM10UUP
LM12-AJ
LM12UU
LM12UU-AJ
LM13
LM13-AJ
LM13UU
LM13UU-AJ
LM13UU-OP
LM16
LM16-AJ
LM16-OP
LM16U
LM16UU
LM16UU-AJ
LM16UU-OP
LM16UUP
LM20
LM20-AJ
LM20-OP
LM20U
LM20UU
LM20UU-AJ
LM20UU-OP
LM25
LM25-AJ
LM25-OP
LM25U
LM25UU
LM25UU-AJ
LM25UU-OP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Precision Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Dust-proof Seal
1 Piece(s)Available

8 Days or more

10Standard Form3107Standard88.2108High Grade-0.0088Both ends with adhesive
1 Piece(s)Available

87 Days or more

-Standard Form3107Standard88.2108Precision Grade-0.0054Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form4128Standard88.2127High Grade-0.0088No
1 Piece(s)Available

8 Days or more

-Standard Form4128Standard88.2127Precision Grade-0.0054No
1 Piece(s)Available

8 Days or more

10Standard Form4128Standard88.2127High Grade-0.0088Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form51510Standard167206High Grade-0.0088No
1 Piece(s)Available

8 Days or more

-Standard Form51510Standard167206Precision Grade-0.0054No
1 Piece(s)Available

8 Days or more

10Standard Form51510Standard167206High Grade-0.0088Both ends with adhesive
1 Piece(s)Available

8 Days or more

-Standard Form51510Standard167206Precision Grade-0.0054Both ends with adhesive
1 Piece(s)Available

Same day

Stock

10Standard Form61912Standard206265High Grade-0.00912No
1 Piece(s)Available

8 Days or more

10[Open] Clearance adjusting shape61912Clearance adjusting shape206265High Grade-0.00912No
1 Piece(s)Available

Same day

Stock

10Standard Form61912Standard206265High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape61912Clearance adjusting shape206265High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

Same day

Stock

10Standard Form82415Standard265402High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape82415Clearance adjusting shape265402High Grade-0.00912No
1 Piece(s)Available

8 Days or more

10Standard Form81715Standard176225High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape81715Clearance adjusting shape176225High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-Standard Form81715Standard176225Precision Grade-0.0068No
1 Piece(s)Available

8 Days or more

10Standard Form81715Standard176225High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape81715Clearance adjusting shape176225High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form82415Standard265402High Grade-0.00912Single end seal
1 Piece(s)Available

Same day

Stock

10Standard Form82415Standard265402High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape82415Clearance adjusting shape265402High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-Standard Form82415Standard265402Precision Grade-0.0068Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form102919Standard373549High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape102919Clearance adjusting shape373549High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-Standard Form102919Standard373549High Grade-0.00912Single end seal
1 Piece(s)Available

8 Days or more

10Standard Form102919Standard373549High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape102919Clearance adjusting shape373549High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

Same day

Stock

-Standard Form102919Standard373549Precision Grade-0.0068Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape123021Clearance adjusting shape412598High Grade-0.00912No
1 Piece(s)Available

8 Days or more

10Standard Form123021Standard412598High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape123021Clearance adjusting shape412598High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form133223Standard510775High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape133223Clearance adjusting shape510775High Grade-0.00912No
1 Piece(s)Available

8 Days or more

10Standard Form133223Standard510775High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape133223Clearance adjusting shape510775High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Open Type133223Open Type510775High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form163728Standard7751180High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape163728Clearance adjusting shape7751180High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-[Open] Open Type163728Open Type7751180High Grade-0.00912No
1 Piece(s)Available

8 Days or more

-Standard Form163728Standard7751180High Grade-0.00912Single end seal
1 Piece(s)Available

8 Days or more

10Standard Form163728Standard7751180High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape163728Clearance adjusting shape7751180High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Open Type163728Open Type7751180High Grade-0.00912Both ends with adhesive
1 Piece(s)Available

15 Days or more

-Standard Form163728Standard7751180Precision Grade-0.0068Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form204232Standard8631370High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape204232Clearance adjusting shape8631370High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-[Open] Open Type204232Open Type8631370High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-Standard Form204232Standard8631370High Grade-0.0115Single end seal
1 Piece(s)Available

8 Days or more

10Standard Form204232Standard8631370High Grade-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape204232Clearance adjusting shape8631370High Grade-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Open Type204232Open Type8631370High Grade-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

10Standard Form255940Standard9801570High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape255940Clearance adjusting shape9801570High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-[Open] Open Type255940Open Type9801570High Grade-0.0115No
1 Piece(s)Available

8 Days or more

-Standard Form255940Standard9801570High Grade-0.0115Single end seal
1 Piece(s)Available

Same day

Stock

10Standard Form255940Standard9801570High Grade-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Clearance adjusting shape255940Clearance adjusting shape9801570High Grade-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

-[Open] Open Type255940Open Type9801570High Grade-0.0115Both ends with adhesive

Loading...

Basic Information

TYPE Straight Motion Linear Motion Outer Cylinder Material Iron
Lubrication Type NA Length Standard Ball Recirculating Type Single
The material of a ball Iron W/ or w/o metal retainer No Operating Temperature Max(°C) 80

Additional Products in this Category

Tech Support