(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With square flange, single. LMK Series.

Linear Ball Bushings - With square flange, single. LMK Series.
  • Volume Discount

Type with LMF type flange having flats at 4 locations. Can be used in compact designs since the core height is lower than with the round flange type.

Part Number

Configured Part Number is shown.

Part Number
LMK6
LMK6UU
LMK8
LMK8S
LMK8SUU
LMK8UU
LMK10UU
LMK12
LMK12UU
LMK13
LMK13UU
LMK16
LMK16UU
LMK20
LMK20UU
LMK25
LMK25UU
LMK30
LMK30UU
LMK35
LMK35UU
LMK40
LMK40UU
LMK50
LMK50UU
LMK60
LMK60UU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Dust-proof Seal
1 Piece(s)Available

8 Days or more

1061912206265-0.00912No
1 Piece(s)Available

8 Days or more

1061912206265-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

1082415265402-0.00912No
1 Piece(s)Available

8 Days or more

-81715176225-0.00912No
1 Piece(s)Available

8 Days or more

1081715176225-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

1082415265402-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10102919373549-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10123021412598-0.00912No
1 Piece(s)Available

8 Days or more

10123021412598-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

10133223510775-0.00912No
1 Piece(s)Available

8 Days or more

10133223510775-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

101637287751180-0.00912No
1 Piece(s)Available

9 Days

Stock

101637287751180-0.00912Both ends with adhesive
1 Piece(s)Available

8 Days or more

102042328631370-0.0115No
1 Piece(s)Available

9 Days

Stock

102042328631370-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

102559409801570-0.0115No
1 Piece(s)Available

8 Days or more

102559409801570-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

1030644515702750-0.0115No
1 Piece(s)Available

8 Days or more

1030644515702750-0.0115Both ends with adhesive
1 Piece(s)Available

8 Days or more

1035705216703140-0.01220No
1 Piece(s)Available

8 Days or more

1035705216703140-0.01220Both ends with adhesive
1 Piece(s)Available

8 Days or more

1040806021604020-0.01220No
1 Piece(s)Available

8 Days or more

1040806021604020-0.01220Both ends with adhesive
1 Piece(s)Available

8 Days or more

10501008038207940-0.01220No
1 Piece(s)Available

8 Days or more

10501008038207940-0.01220Both ends with adhesive
1 Piece(s)Available

8 Days or more

106011090471010000-0.01525No
1 Piece(s)Available

25 Days or more

106011090471010000-0.01525Both ends with adhesive

Loading...

  1. 1

Basic Information

TYPE Flange Motion Linear Motion Outer Cylinder Material Iron
Flange Type Standard Flange Lubrication Type NA Type Flanged End Face
Length Standard Ball Recirculating Type Single Precision High Grade
Flange Shape Square type The material of a ball Iron W/ or w/o metal retainer No
Operating Temperature Min(°C) -15 Operating Temperature Max(°C) 80

Additional Products in this Category

Tech Support