(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. LME Series.

Linear Ball Bushings - Single. LME Series.
  • Volume Discount

This linear bushing has an outer diameter formed by a highest-precision cylinder, and is used in a wide range of applications. It is part of the milli size series, which is in general use in Europe.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LME5
LME5GA
LME5GAUU
LME8
LME8GA
LME8GAUU
LME8UU
LME12
LME12GA
LME12GAUU
LME12UU
LME16
LME16GA
LME16GAUU
LME16UU
LME20
LME20GA
LME20GAUU
LME20UU
LME25
LME25GA
LME25GAUU
LME25UU
LME30
LME30GA
LME30GAUU
LME30UU
LME40
LME40GA
LME40UU
LME50GAUU
LME50UU
LME60
LME60UU
LME80GA
LME80GAUU
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Dust-proof Seal W/ or w/o metal retainer Operating Temperature Max
(°C)
1 Piece(s)Available

15 Days or more

52212206265012NoNo80
1 Piece(s)Available

15 Days or more

52212206265012NoPresence100
1 Piece(s)Available

15 Days or more

52212206265012Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

82516265402012NoNo80
1 Piece(s)Available

15 Days or more

82516265402012NoPresence100
1 Piece(s)Available

Same day

Stock

82516265402012Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

82516265402012Both ends with adhesiveNo80
1 Piece(s)Available

25 Days or more

123222510775012NoNo80
1 Piece(s)Available

15 Days or more

123222510775012NoPresence100
1 Piece(s)Available

15 Days or more

123222510775012Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

123222510775012Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

1636267751180-0.00112NoNo80
1 Piece(s)Available

15 Days or more

1636267751180-0.00112NoPresence100
1 Piece(s)Available

15 Days or more

1636267751180-0.00112Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

1636267751180-0.00112Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

2045328631370-0.00115NoNo80
1 Piece(s)Available

15 Days or more

2045328631370-0.00115NoPresence100
1 Piece(s)Available

15 Days or more

2045328631370-0.00115Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

2045328631370-0.00115Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

2558409801570-0.00115NoNo80
1 Piece(s)Available

15 Days or more

2558409801570-0.00115NoPresence100
1 Piece(s)Available

15 Days or more

2558409801570-0.00115Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

2558409801570-0.00115Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

30684715702750-0.00115NoNo80
1 Piece(s)Available

15 Days or more

30684715702750-0.00115NoPresence100
1 Piece(s)Available

15 Days or more

30684715702750-0.00115Both ends with adhesivePresence80
1 Piece(s)Available

15 Days or more

30684715702750-0.00115Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

40806221604020-0.00217NoNo80
1 Piece(s)Available

15 Days or more

40806221604020-0.00217NoPresence100
1 Piece(s)Available

15 Days or more

40806221604020-0.00217Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

501007538207940-0.00217Both ends with adhesivePresence80
1 Piece(s)Available

15 Days or more

501007538207940-0.00217Both ends with adhesiveNo80
1 Piece(s)Available

25 Days or more

6012590471010000-0.00220NoNo80
1 Piece(s)Available

15 Days or more

6012590471010000-0.00220Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

80165120735016000-0.00420NoPresence100
1 Piece(s)Available

15 Days or more

80165120735016000-0.00420Both ends with adhesivePresence80

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Outer Cylinder Material Iron
Lubrication Type NA Type Standard Length Standard
Ball Recirculating Type Single Precision High Grade The material of a ball Iron
Operating Temperature Min(°C) -15

Additional Products in this Category

Tech Support