(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. LM-MG Series (Stainless Steel).

Linear Ball Bushings - Single. LM-MG Series (Stainless Steel).
  • Volume Discount

This linear bushing has an outer diameter formed by a highest-precision cylinder, and is used in a wide range of applications. Part of the milli series, the most widely used series in Japan.

Part Number

Configured Part Number is shown.

Part Number
LM3M
LM3MUU
LM4M
LM4MUU
LM5M
LM5MUU
LM6MG
LM6MGA
LM6MGAUU
LM6MGUU
LM8MG
LM8MGA
LM8MGAUU
LM8MGUU
LM8SMG
LM8SMGA
LM8SMGAUU
LM8SMGUU
LM10MG
LM10MGA
LM10MGAUU
LM10MGUU
LM12MG
LM12MGA
LM12MGAUU
LM12MGUU
LM13MG
LM13MGA
LM13MGAUU
LM13MGUU
LM16MG
LM16MGA
LM16MGAUU
LM16MGUU
LM20MG
LM20MGA
LM20MGAUU
LM20MGUU
LM25MGA
LM25MGAUU
LM25MGUU
LM30MG
LM30MGA
LM30MGAUU
LM30MGUU
LM35MG
LM35MGA
LM35MGUU
LM40MG
LM40MGA
LM40MGAUU
LM40MGUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Dust-proof Seal W/ or w/o metal retainer Operating Temperature Max
(°C)
1 Piece(s)Available

15 Days or more

-310788.2108-0.0088NoNo80
1 Piece(s)Available

8 Days or more

-310788.2108-0.0088Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

10412888.2127-0.0088NoNo80
1 Piece(s)Available

8 Days or more

-412888.2127-0.0088Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

-51510167206-0.0088NoNo80
1 Piece(s)Available

8 Days or more

1051510167206-0.0088Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

-61912206265-0.00912NoNo80
1 Piece(s)Available

Same day

Stock

-61912206265-0.00912NoPresence100
1 Piece(s)Available

25 Days or more

-61912206265-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

-61912206265-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

-82415265402-0.00912NoNo80
1 Piece(s)Available

Same day

Stock

-82415265402-0.00912NoPresence100
1 Piece(s)Available

8 Days or more

-82415265402-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

-82415265402-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

1081715176225-0.00912NoNo80
1 Piece(s)Available

15 Days or more

-81715176225-0.00912NoPresence100
1 Piece(s)Available

Same day

Stock

-81715176225-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

15 Days or more

-81715176225-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

10102919373549-0.00912NoNo80
1 Piece(s)Available

Same day

Stock

-102919373549-0.00912NoPresence100
1 Piece(s)Available

8 Days or more

-102919373549-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

10102919373549-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

10123021412598-0.00912NoNo80
1 Piece(s)Available

8 Days or more

-123021412598-0.00912NoPresence100
1 Piece(s)Available

8 Days or more

-123021412598-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

15 Days or more

-123021412598-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

-133223510775-0.00912NoNo80
1 Piece(s)Available

8 Days or more

-133223510775-0.00912NoPresence100
1 Piece(s)Available

8 Days or more

-133223510775-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

10133223510775-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

15 Days or more

101637287751180-0.00912NoNo80
1 Piece(s)Available

15 Days or more

-1637287751180-0.00912NoPresence100
1 Piece(s)Available

8 Days or more

-1637287751180-0.00912Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

101637287751180-0.00912Both ends with adhesiveNo80
1 Piece(s)Available

25 Days or more

102042328631370-0.0115NoNo80
1 Piece(s)Available

8 Days or more

-2042328631370-0.0115NoPresence100
1 Piece(s)Available

8 Days or more

-2042328631370-0.0115Both ends with adhesivePresence80
1 Piece(s)Available

15 Days or more

102042328631370-0.0115Both ends with adhesiveNo80
1 Piece(s)Available

25 Days or more

-2559409801570-0.0115NoPresence100
1 Piece(s)Available

8 Days or more

-2559409801570-0.0115Both ends with adhesivePresence80
1 Piece(s)Available

25 Days or more

-2559409801570-0.0115Both ends with adhesiveNo80
1 Piece(s)Available

25 Days or more

-30644515702750-0.0115NoNo80
1 Piece(s)Available

8 Days or more

-30644515702750-0.0115NoPresence100
1 Piece(s)Available

8 Days or more

-30644515702750-0.0115Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

-30644515702750-0.0115Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

-35705216703140-0.01220NoNo80
1 Piece(s)Available

8 Days or more

-35705216703140-0.01220NoPresence100
1 Piece(s)Available

67 Days or more

-35705216703140-0.01220Both ends with adhesiveNo80
1 Piece(s)Available

8 Days or more

-40806021604020-0.01220NoNo80
1 Piece(s)Available

67 Days or more

-40806021604020-0.01220NoPresence100
1 Piece(s)Available

8 Days or more

-40806021604020-0.01220Both ends with adhesivePresence80
1 Piece(s)Available

8 Days or more

-40806021604020-0.01220Both ends with adhesiveNo80

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Outer Cylinder Material Stainless Steel
Lubrication Type NA Type Standard Length Standard
Ball Recirculating Type Single Precision High Grade The material of a ball Stainless Steel
Operating Temperature Min(°C) -15

Additional Products in this Category

Tech Support