(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single. LM-GA Series (With metal retainers).

Linear Ball Bushings - Single. LM-GA Series (With metal retainers).
  • Volume Discount

[Features]
· Standard type. Equivalent to LM type of widely used milli size series, but including metal retainer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LM6GA
LM6GAU
LM6GAUU
LM8GA
LM8GAUU
LM8SGA
LM8SGAU
LM8SGAUU
LM10GA
LM10GAP
LM10GAUU
LM12GA
LM12GAUU
LM13GA
LM16GA
LM16GAU
LM16GAUU
LM16GAUU-OP
LM20GA
LM20GA-OP
LM20GAUU
LM20GAUU-OP
LM25GA
LM25GA-AJ
LM25GAUU
LM30GA
LM30GAUU
LM30GAUU-OP
LM35GA
LM35GA-OP
LM35GAU
LM35GAUU
LM35GAUU-OP
LM38GA
LM40GA
LM40GAUU
LM50GA
LM50GAUU
LM50GAUU-AJ
LM60GA
LM60GAU
LM60GAUU
LM80GA
LM80GA-AJ
LM80GAUU
LM80GAUU-AJ
LM100GAUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Precision Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Dust-proof Seal Operating Temperature Max
(°C)
1 Piece(s)Available

8 Days or more

1061912Standard206265High Grade-0.00912No100
1 Piece(s)Available

15 Days or more

-61912Standard206265High Grade-0.00912Single end seal80
1 Piece(s)Available

15 Days or more

-61912Standard206265High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-82415Standard265402High Grade-0.00912No100
1 Piece(s)Available

15 Days or more

-82415Standard265402High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-81715Standard176225High Grade-0.00912No100
1 Piece(s)Available

25 Days or more

-81715Standard176225High Grade-0.00912Single end seal80
1 Piece(s)Available

15 Days or more

-81715Standard176225High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-102919Standard373549High Grade-0.00912No100
1 Piece(s)Available

16 Days or more

-102919Standard373549Precision Grade-0.0068No100
1 Piece(s)Available

15 Days or more

-102919Standard373549High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-123021Standard412598High Grade-0.00912No100
1 Piece(s)Available

8 Days or more

-123021Standard412598High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-133223Standard510775High Grade-0.00912No100
1 Piece(s)Available

15 Days or more

-163728Standard7751180High Grade-0.00912No100
1 Piece(s)Available

15 Days or more

-163728Standard7751180High Grade-0.00912Single end seal80
1 Piece(s)Available

15 Days or more

-163728Standard7751180High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-163728Open Type7751180High Grade-0.00912Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-204232Standard8631370High Grade-0.0115No100
1 Piece(s)Available

8 Days or more

-204232Open Type8631370High Grade-0.0115No100
1 Piece(s)Available

15 Days or more

-204232Standard8631370High Grade-0.0115Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-204232Open Type8631370High Grade-0.0115Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-255940Standard9801570High Grade-0.0115No100
1 Piece(s)Available

8 Days or more

-255940Clearance adjusting shape9801570High Grade-0.0115No100
1 Piece(s)Available

8 Days or more

-255940Standard9801570High Grade-0.0115Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-306445Standard15702750High Grade-0.0115No100
1 Piece(s)Available

15 Days or more

-306445Standard15702750High Grade-0.0115Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-306445Open Type15702750High Grade-0.0115Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-357052Standard16703140High Grade-0.01220No100
1 Piece(s)Available

15 Days or more

-357052Open Type16703140High Grade-0.01220No100
1 Piece(s)Available

15 Days or more

-357052Standard16703140High Grade-0.01220Single end seal80
1 Piece(s)Available

8 Days or more

-357052Standard16703140High Grade-0.01220Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-357052Open Type16703140High Grade-0.01220Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-387657Standard21604020High Grade-0.01220No100
1 Piece(s)Available

15 Days or more

-408060Standard21604020High Grade-0.01220No100
1 Piece(s)Available

8 Days or more

-408060Standard21604020High Grade-0.01220Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-5010080Standard38207940High Grade-0.01220No100
1 Piece(s)Available

8 Days or more

-5010080Standard38207940High Grade-0.01220Both ends with adhesive80
1 Piece(s)Available

8 Days or more

-5010080Clearance adjusting shape38207940High Grade-0.01220Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-6011090Standard471010000High Grade-0.01525No100
1 Piece(s)Available

15 Days or more

-6011090Standard471010000High Grade-0.01525Single end seal80
1 Piece(s)Available

15 Days or more

-6011090Standard471010000High Grade-0.01525Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-80140120Standard735016000High Grade-0.01525No100
1 Piece(s)Available

15 Days or more

-80140120Clearance adjusting shape735016000High Grade-0.01525No100
1 Piece(s)Available

15 Days or more

-80140120Standard735016000High Grade-0.01525Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-80140120Clearance adjusting shape735016000High Grade-0.01525Both ends with adhesive80
1 Piece(s)Available

15 Days or more

-100175150Standard1410034800High Grade-0.0230Both ends with adhesive80

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Outer Cylinder Material Iron
Lubrication Type NA Length Standard Ball Recirculating Type Single
The material of a ball Iron W/ or w/o metal retainer Presence Operating Temperature Min(°C) -15

Additional Products in this Category

Tech Support