(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wear Plate - Brass Bearing with Embedded Solid Lubricant, SFP

Wear Plate - Brass Bearing with Embedded Solid Lubricant, SFP
  • Volume Discount

•Material: Metal system
•Maximum Allowable PV Value (N/mm2m/s): 1.65
•Metal System Material: High tensile brass based / solid lubricant embedded
•Lubrication: Non-Lubricated
•Thickness T (mm): 10

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFP-18100
SFP-18125
SFP-18150
SFP-1875
SFP-28100
SFP-28125
SFP-28150
SFP-2875
SFP-35150
SFP-35200
SFP-35300
SFP-35350
SFP-38100
SFP-38125
SFP-38150
SFP-3875
SFP-48100
SFP-48125
SFP-48150
SFP-4875
SFP-50100
SFP-50150
SFP-50200
SFP-50250
SFP-50300
SFP-50400
SFP-75150
SFP-75200
SFP-75250
SFP-75300
SFP-75400
SFP-75500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

-18100
1 Piece(s)Available

8 Days or more

1018125
1 Piece(s)Available

8 Days or more

1018150
1 Piece(s)Available

8 Days or more

-1875
1 Piece(s)Available

8 Days or more

1028100
1 Piece(s)Available

8 Days or more

-28125
1 Piece(s)Available

8 Days or more

-28150
1 Piece(s)Available

8 Days or more

102875
1 Piece(s)Available

28 Days or more

1035150
1 Piece(s)Available

31 Days or more

-35200
1 Piece(s)Available

31 Days or more

1035300
1 Piece(s)Available

15 Days or more

-35350
1 Piece(s)Available

31 Days or more

1038100
1 Piece(s)Available

15 Days or more

1038125
1 Piece(s)Available

15 Days or more

1038150
1 Piece(s)Available

8 Days or more

-3875
1 Piece(s)Available

8 Days or more

-48100
1 Piece(s)Available

15 Days or more

-48125
1 Piece(s)Available

15 Days or more

-48150
1 Piece(s)Available

8 Days or more

104875
1 Piece(s)Available

8 Days or more

1050100
1 Piece(s)Available

15 Days or more

-50150
1 Piece(s)Available

43 Days or more

-50200
1 Piece(s)Available

15 Days or more

-50250
1 Piece(s)Available

8 Days or more

1050300
1 Piece(s)Available

15 Days or more

1050400
1 Piece(s)Available

15 Days or more

-75150
1 Piece(s)Available

15 Days or more

-75200
1 Piece(s)Available

22 Days or more

-75250
1 Piece(s)Available

15 Days or more

-75300
1 Piece(s)Available

15 Days or more

-75400
1 Piece(s)Available

15 Days or more

1075500

Loading...

  1. 1

Basic Information

Material Metal system Metal system material High tensile brass based / solid lubricant embedded Lubrication Non-Lubricated
Thickness T(mm) 10 Maximum Allowable Surface Pressure P(N/mm2) 29 Maximum Allowable Velocity V(m/s) 0.5
Maximum Allowable PV Value(N/mm2·m/s) 1.65

Additional Products in this Category

Tech Support