(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small diameter sintered straight bushing, with excellent working characteristics at high speeds. Self-lubricating bushing with a solid lubricant composed mainly of Molybdenum Disulfide evenly dispersed in the sintered alloy structure. It can work without additional lubrication, but when used together with lubricating oil, even better performance is obtained. It exhibits excellent wear resistance in places where oil film composition is difficult, such as continuous back-and-forth operation, intermittent operation and oscillating motion.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 10 | Max. Allowable Velocity V(m/s) | 0.85 | Length Type | Single |
Mounting Shaft Fits | h7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::200 | Environment | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy