(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The straight polyacetal bushing is one of the most versatile series to be used in different applications. They have excellent load capacity and wear resistance. Oil-free bushing, in which the lubricant is evenly dispersed in the polyacetal resin. It has a low coefficient of friction and excellent speed characteristics, and can be used without lubrication.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 | Maximum Allowable PV Value(N/mm2•m/s) | 2.45 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 17.5 | Max. Allowable Velocity V(m/s) | 0.85 | Length Type | Single |
Mounting Shaft Fits | h7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::80 | Environment | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy