(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, J series. (Part Numbers)

Casters - Turntable, J series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

UWJ-150

Part Number
UWJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes87(94)87(94)12012015038115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Wheel Bearings Presence

Please check the type/dimensions/specifications of the part UWJ-150 in the Casters - Turntable, J series. series.

Products like this...

Part Number
GUJ-200
GUJ-75
UWJ-100
UWJ-200
UWJ-75
WJ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch
1 Piece(s)Available

8 Days or more

220.01~320.00250250[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes105(115)105(115)14014020043156Heavy Load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115
1 Piece(s)Available

8 Days or more

80.01~140.00100103[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole63638282753264Medium Load-
1 Piece(s)Available

8 Days or more

140.01~220.00180144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes67(74)67(74)95951003282Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes105(115)105(115)14014020042156Extra heavy load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115
1 Piece(s)Available

8 Days or more

80.01~140.00120103[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole63638282753264Medium Load-
1 Piece(s)Available

8 Days or more

80.01~140.00100144RubberNoSlotted Holes67(74)67(74)95951003282Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74

Additional Products in this Category

Tech Support