(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel swivel plate casters for medium loads, with load ranges from 80.01 to 140.00, resistant to abrasion, gasoline and oil. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
SUS-SJ-100N
Part Number |
---|
SUS-SJ-100N |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Metal Piece(Fittings etc.,) Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
Wheel Width(mm) | 32 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SUS-SJ-100N in the Casters - Turntable, SUS-SJ series (medium loads). series.
Part Number |
---|
SUS-SJ-100GU |
SUS-SJ-125GU |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy