(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed plate, stainless steel, SUS-HR series. (Part Numbers)

Casters - Fixed plate, stainless steel, SUS-HR series.
  • Volume Discount

SUS-HR series stainless steel fixed-plate casters for low floor, heavy duty, heavy duty, reinforced nylon and phenol wheel material. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-HR-75PB

Part Number
SUS-HR-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

10 Days or more

10220.01~320.00230106PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance10352123727538Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Low Floor Heavy Load
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Please check the type/dimensions/specifications of the part SUS-HR-75PB in the Casters - Fixed plate, stainless steel, SUS-HR series. series.

Products like this...

Part Number
SUS-HR-50GNB
SUS-HR-65PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

10 Days or more

1080.01~140.0010068[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance663680505028Medium LoadNo
1 Piece(s)Available

10 Days or more

10140.01~220.0020092PhenolChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)9147111706538Heavy LoadPresence

Additional Products in this Category

Tech Support