(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, SUS-HG series (heavy loads). (Part Numbers)

Casters - Turntable, SUS-HG series (heavy loads).
  • Volume Discount

SUS-HG series heavy duty swivel plate casters, load ranges from 80.01 to 320.00daN, abrasion resistant, gasoline resistant, oil resistant and chemical resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-HG-65PB

Part Number
SUS-HG-65PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

10 Days or more

10140.01~220.0020092PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653857Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Additional Products in this Category

Tech Support