(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed plate, SUS-ER series. (Part Numbers)

Casters - Fixed plate, SUS-ER series.
  • Volume Discount

Stainless steel SUS-ER series fixed-plate casters, for allowable loads from 25daN to 60daN. Wheel materials in rubber, Nylon, Urethane, Nylon rubber and elastomer sheet. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-ER-50UR

Part Number
SUS-ER-50UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

35.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425021Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-ER-50UR in the Casters - Fixed plate, SUS-ER series. series.

Products like this...

Part Number
SUS-ER-100RH
SUS-ER-100UR
SUS-ER-50EL
SUS-ER-65N
SUS-ER-65RH
SUS-ER-65UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

15 Days or more

35.01~80.0050122RubberNo82401005810025Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810028Light/Medium Load
1 Piece(s)Available

15 Days or more

~35.002565ElastomerChemical Resistance562870425020Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004082[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870426521Light Load
1 Piece(s)Available

15 Days or more

~35.003082RubberNo562870426521Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004082[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870426521Light Load

Additional Products in this Category

Tech Support