(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Angle turntable, SA series. (Part Numbers)

Casters - Angle turntable, SA series.
  • Volume Discount

An angled type caster where installation is possible right on the angle

PDF

Part Number

Configured Part Number is shown.

SA-50N

Part Number
SA-50N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Top Plate □A
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

8 Days or more

1035.01~80.004065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance31502147Light LoadNo

Loading...

  1. 1

Basic Information

Caster Type Angle Type Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part SA-50N in the Casters - Angle turntable, SA series. series.

Products like this...

Part Number
SA-100W
SA-50R
SA-65N
SA-65RH
SA-75N
SA-75RH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Top Plate □A
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

8 Days or more

-80.01~140.0090132RubberNo451003282Light/Medium LoadPresence
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo31502047Light LoadNo
1 Piece(s)Available

8 Days or more

-35.01~80.006088[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance45652561Light/Medium LoadNo
1 Piece(s)Available

8 Days or more

-35.01~80.005088RubberNo45652561Light/Medium LoadNo
1 Piece(s)Available

8 Days or more

-35.01~80.006096[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance45752566Light/Medium LoadNo
1 Piece(s)Available

8 Days or more

-35.01~80.006096RubberNo45752566Light/Medium LoadNo

Additional Products in this Category

Tech Support