(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Nylon, fixed plate (heavy loads).

Casters - Nylon, fixed plate (heavy loads).
  • Volume Discount

Nylon casters fixed plate, for low floor. Ideal for heavy loads. Resistant to abrasion, gasoline and oil. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
MR-65N
MR-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

90828928113596528Light/Medium Load
1 Piece(s)Available

8 Days or more

1009310030127657535Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Low Floor Heavy Load
Load Range(daN) 80.01~140.00 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Wheel Bearings No

Additional Products in this Category

Tech Support