(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel, with threaded bolt, LT series. (Part Numbers)

Casters - Swivel, with threaded bolt, LT series.
  • Volume Discount

A generic caster equipped with traveling performance and load-bearing capacity

PDF

Part Number

Configured Part Number is shown.

LT-75ELS-M12X14

Part Number
LT-75ELS-M12X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-With Rotation Stopper~35.003095ElastomerChemical ResistanceM12752165Light LoadNo-144562182579621412-7102

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-75ELS-M12X14 in the Casters - Swivel, with threaded bolt, LT series. series.

Products like this...

Part Number
LT-40R-W3/8X14
LT-50EL-M12X14
LT-50EL-M12X35
LT-75ELS-M12X35
LT-75N-M12X14
LT-75N-M12X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

10 Days or more

-No~35.002559RubberNoW3/8401741Light LoadNo-14--
1 Piece(s)Available

8 Days or more

-No~35.002568ElastomerChemical ResistanceM12502047Light LoadNo-144562182579553412-6963
1 Piece(s)Available

8 Days or more

-No~35.002568ElastomerChemical ResistanceM12502047Light LoadNo-354562182579782412-6971
1 Piece(s)Available

8 Days or more

-With Rotation Stopper~35.003095ElastomerChemical ResistanceM12(P1.75)752165Light LoadNo-354562182579638412-7111
1 Piece(s)Available

13 Days or more

10No35.01~80.005095[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM12752165Light/Medium LoadNo-14--
1 Piece(s)Available

13 Days or more

10No35.01~80.005095[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceM12(P1.75)752165Light/Medium LoadNo-35--

Additional Products in this Category

Tech Support