(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, J2 series. (NJ2-130)

Casters - With swivel plate, J2 series. NJ2-130
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

NJ2-130

Part Number
NJ2-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Swivel Radius
(mm)
1 Piece(s)Available

8 Days or more

150170[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance130105

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Load Range(daN) 140.01~220.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 75(80)
Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102 Plate Width(mm) 102
Wheel Width(mm) 40 Application Streamlining of Logistics, Hand Truck Load Category Medium Load
Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Wheel Bearings Presence

Please check the type/dimensions/specifications of the part NJ2-130 in the Casters - With swivel plate, J2 series. series.

Products like this...

Part Number
GUJ2-130
GUJ2-150
NJ2-150
WJ2-130
WJ2-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Swivel Radius
(mm)
1 Piece(s)Available

10 Days or more

160170[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance130105
1 Piece(s)Available

8 Days or more

180190[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance150115
1 Piece(s)Available

8 Days or more

160190[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance150115
1 Piece(s)Available

8 Days or more

160170RubberNo130105
1 Piece(s)Available

10 Days or more

180190RubberNo150115

Additional Products in this Category

Tech Support