(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, G series. (Part Numbers)

Casters - Turntable, G series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

G-65RH

Part Number
G-65RH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

-35.01~80.004080RubberNo55427058652553Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Wheel Bearings No

Please check the type/dimensions/specifications of the part G-65RH in the Casters - Turntable, G series. series.

Products like this...

Part Number
G-32N
G-32R
G-32UR
G-65UR
G-75EL
G-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001842[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

-~35.001242RubberNo30243832321427Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55427058652553Light/Medium Load
1 Piece(s)Available

8 Days or more

-35.01~80.005090ElastomerChemical Resistance55427058752758Light/Medium Load
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55427058752558Light/Medium Load

Additional Products in this Category

Tech Support